Title |
Information |
Product Number: |
ISL24822IRTZ-T13 |
Pkg. Name: | L32.5X5C |
Pkg. Previous Code: | LHX |
Pkg. Code: |
LHX |
Lead Count: |
32 |
Length: |
5 mm |
Width: |
5 mm |
Thickness: |
0.8 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
TQFN |
Pkg. Class: |
PLASTIC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details