Title Information
Product Number: ISL24833IRZ
Pkg. Name:L32.5X6C
Pkg. Previous Code:LLR
Pkg. Code: LLR
Lead Count: 32
Length: 5 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details