Title Information
Product Number: ISL24021IRT065Z-T7A
Pkg. Name:L8.3X3K
Pkg. Previous Code:LPI
Pkg. Code: LPI
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details