Title | Information |
---|---|
Product Number: | D2-74583-LR |
Pkg. Name: | Q128.14X14 |
Pkg. Previous Code: | QRV |
Pkg. Code: | QRV |
Lead Count: | 128 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | LQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |