Title Information
Product Number: ISL97636AIRZ
Pkg. Name:L24.4X4D
Pkg. Previous Code:LJE
Pkg. Code: LJE
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details