Title |
Information |
Product Number: |
X98014L128-3.3-Z |
Pkg. Name: | MDP0055 |
Pkg. Previous Code: | QFE |
Pkg. Code: |
QFE |
Lead Count: |
128 |
Length: |
20 mm |
Width: |
14 mm |
Thickness: |
2.75 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
MQFP |
listMore Package Details