Title Information
Product Number: HD49343HNPEB-E
Pkg. Name:PVQN0036KA-A
Pkg. Previous Code:TNP-36V
JEITA Standard:P-VQFN36-6x6-0.50
Pkg. Code: pkg_728
Lead Count: 36
Length: 6 mm
Width: 6 mm
Thickness: 0.95 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: VQFN
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details