Title Information
Product Number: TW6869-TA1-CRH
Pkg. Name:Q144.20X20C
Pkg. Previous Code:QPE
Pkg. Code: QPE
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details