Title Information
Product Number: EL9115ILZ-T13
Pkg. Name:L20.5X5C
Pkg. Previous Code:LEC
Pkg. Code: LEC
Lead Count: 20
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details