Title Information
Product Number: EL4511CUZ
Pkg. Name:M24.15
Pkg. Previous Code:MLP
Pkg. Code: MLP
Lead Count: 24
Length: 8.6 mm
Width: 3.9 mm
Thickness: 1.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details