Title Information
Product Number: ISLA110P50IRZ
Pkg. Name:L72.10X10J
Pkg. Previous Code:LUZ
Pkg. Code: LUZ
Lead Count: 72
Length: 10 mm
Width: 10 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details