Title Information
Product Number: ISLA216S20IR1Z
Pkg. Name:L48.7X7G
Pkg. Previous Code:LEN
Pkg. Code: LEN
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details