Title Information
Product Number: KAD5514P-21Q72
Pkg. Name:L72.10X10D
Pkg. Previous Code:LSL
Pkg. Code: LSL
Lead Count: 72
Length: 10 mm
Width: 10 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details