Title Information
Product Number: ICL7135CPIZ
Pkg. Name:E28.6
Pkg. Previous Code:EWP
Pkg. Code: EWP
Lead Count: 28
Length: 35.6 mm
Width: 14 mm
Thickness: 4.06 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details