Title Information
Product Number: ISL26710IHZ-T7A
Pkg. Name:P8.064
Pkg. Previous Code:PBU
Pkg. Code: PBU
Lead Count: 8
Length: 1.6 mm
Width: 2.9 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOT23
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details