Title |
Information |
Product Number: |
ISL90727WIE627Z |
Pkg. Name: | P6.049 |
Pkg. Previous Code: | PHT |
Pkg. Code: |
PHT |
Lead Count: |
6 |
Length: |
1 mm |
Width: |
2 mm |
Thickness: |
1.1 mm |
Title |
Information |
Pkg. Type: |
SC70 |
Pkg. Class: |
PLASTIC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details