Title Information
Product Number: R2A20152NS#W0
Pkg. Name:PWSN0008KA-A
JEITA Standard:P-HWSON8-2.2x2.2-0.50
Pkg. Code: pkg_1734
Lead Count: 8
Length: 2 mm
Width: 2 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HWSON
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details