Title Information
Product Number: DG408DJZ
Pkg. Name:E16.3
Pkg. Previous Code:EWJ
Pkg. Code: EWJ
Lead Count: 16
Length: 19 mm
Width: 6.6 mm
Thickness: 3.94 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details