Title Information
Product Number: ISL84052IAZ-T
Pkg. Name:M16.15A
Pkg. Previous Code:MLJ
Pkg. Code: MLJ
Lead Count: 16
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.47 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details