Title Information
Product Number: ISL84781IRZ-T
Pkg. Name:L16.3X3A
Pkg. Previous Code:LFC
Pkg. Code: LFC
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details