Title Information
Product Number: ISL84781IVZ
Pkg. Name:M16.173
Pkg. Previous Code:MNT
Pkg. Code: MNT
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details