Title Information
Product Number: ISL54200IRUZ-T
Pkg. Name:L10.2.1X1.6A
Pkg. Previous Code:LLU
Pkg. Code: LLU
Lead Count: 10
Length: 2.1 mm
Width: 1.6 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: uTQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details