Title Information
Product Number: ISL54233IRTZ
Pkg. Name:L12.3X3A
Pkg. Previous Code:LMV
Pkg. Code: LMV
Lead Count: 12
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details