Title Information
Product Number: ICM7218BIJI
Pkg. Name:F28.6
Pkg. Previous Code:FKQ
Pkg. Code: FKQ
Lead Count: 28
Length: 36.8 mm
Width: 13.2 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder Dip

More Package Details