ISL6217ACVZA Packaging Info
Obsolete
Title |
Information |
Product Number: |
ISL6217ACVZA |
Pkg. Name: | M38.173 |
Pkg. Previous Code: | MZL |
Pkg. Code: |
MZL |
Lead Count: |
38 |
Length: |
9.7 mm |
Width: |
4.4 mm |
Thickness: |
0.92 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TSSOP |
listMore Package Details