Obsolete
Title | Information |
---|---|
Product Number: | ISL6262CRZ |
Pkg. Name: | L48.7X7 |
Pkg. Previous Code: | LJS |
Pkg. Code: | LJS |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |