ISL6367CRZ-TK Packaging Info

Obsolete

Title Information
Product Number: ISL6367CRZ-TK
Pkg. Name:L60.7X7
Pkg. Previous Code:LYX
Pkg. Code: LYX
Lead Count: 60
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details