ISL95816AIRZ Packaging Info

Obsolete

Title Information
Product Number: ISL95816AIRZ
Pkg. Name:L32.4X4A
Pkg. Previous Code:LZZ
Pkg. Code: LZZ
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details