Obsolete
Title | Information |
---|---|
Product Number: | ISL95862IIZ-T |
Pkg. Name: | W8X12.96 |
Pkg. Previous Code: | WAJ |
Pkg. Code: | WAJ |
Lead Count: | 96 |
Length: | 6.1 mm |
Width: | 4 mm |
Thickness: | 0.36 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | WLCSP-TCURDL |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free Ball Terminal (SAC-Q)-e6 |