ISL95906IIZ-T Packaging Info
Obsolete
Title |
Information |
Product Number: |
ISL95906IIZ-T |
Pkg. Name: | W11X11.121B |
Pkg. Previous Code: | WAG |
Pkg. Code: |
WAG |
Lead Count: |
121 |
Length: |
5.5 mm |
Width: |
5.5 mm |
Thickness: |
0.36 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
WLCSP-TCURDL |
listMore Package Details