ISL6208CIRZ-T Packaging Info

Obsolete

Title Information
Product Number: ISL6208CIRZ-T
Pkg. Name:L8.2X2D
Pkg. Previous Code:LBP
Pkg. Code: LBP
Lead Count: 8
Length: 2 mm
Width: 2 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: DFN

More Package Details