ISL6594ACRZ Packaging Info

Obsolete

Title Information
Product Number: ISL6594ACRZ
Pkg. Name:L10.3X3
Pkg. Previous Code:LNG
Pkg. Code: LNG
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: DFN

More Package Details