ISL6306IRZ-T Packaging Info
Obsolete
Title |
Information |
Product Number: |
ISL6306IRZ-T |
Pkg. Name: | L40.6X6 |
Pkg. Previous Code: | LJR |
Pkg. Code: |
LJR |
Lead Count: |
40 |
Length: |
6 mm |
Width: |
6 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
QFN |
listMore Package Details