Active
Title | Information |
---|---|
Product Number: | ISL80031AFRZ-T |
Pkg. Name: | L8.2X2E |
Pkg. Previous Code: | LNY |
Pkg. Code: | LNY |
Lead Count: | 8 |
Length: | 2 mm |
Width: | 2 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | DFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |