Title Information
Product Number: ISL8023AIRTAJZ
Pkg. Name:L16.3X3D
Pkg. Previous Code:LCV
Pkg. Code: LCV
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details