Active
Title | Information |
---|---|
Product Number: | ISL9120IIAZ-T |
Pkg. Name: | W3X3.9E |
Pkg. Previous Code: | WFX |
Pkg. Code: | WFX |
Lead Count: | 9 |
Length: | 1.5 mm |
Width: | 1.5 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | WLCSP-BP |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free Ball Terminal (SAC405)-e1 |