ISL6269AIRZ Packaging Info
Obsolete
Title |
Information |
Product Number: |
ISL6269AIRZ |
Pkg. Name: | L16.4X4 |
Pkg. Previous Code: | LDI |
Pkg. Code: |
LDI |
Lead Count: |
16 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
QFN |
Pkg. Class: |
PLASTIC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details