Title Information
Product Number: ISL62872HRUZ-T
Pkg. Name:L20.3.2X1.8
Pkg. Previous Code:LUC
Pkg. Code: LUC
Lead Count: 20
Length: 3.2 mm
Width: 1.8 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: uTQFN
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Pb Free Category: Nickel/Palladium/Gold-e4
RoHS Info:
(PDF)
English
Japanese

More Package Details