ISL6535CRZ Packaging Info

Active

Title Information
Product Number: ISL6535CRZ
Pkg. Name:L16.4X4
Pkg. Previous Code:LXV
Pkg. Code: LXV
Lead Count: 16
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details