ISL78210ARUZ-T7A Packaging Info

Active

Title Information
Product Number: ISL78210ARUZ-T7A
Pkg. Name:L16.2.6X1.8A
Pkg. Previous Code:LWE
Pkg. Code: LWE
Lead Count: 16
Length: 2.6 mm
Width: 1.8 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: uTQFN
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Pb Free Category: Nickel/Palladium/Gold-e4
RoHS Info:
(PDF)
English
Japanese

More Package Details