ISL95872HRUZ-T Packaging Info
Obsolete
Title |
Information |
Product Number: |
ISL95872HRUZ-T |
Pkg. Name: | L16.2.6X1.8A |
Pkg. Previous Code: | LWE |
Pkg. Code: |
LWE |
Lead Count: |
16 |
Length: |
2.6 mm |
Width: |
1.8 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
uTQFN |
Pkg. Class: |
PLASTIC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details