Obsolete
Title | Information |
---|---|
Product Number: | ZL9101MAIRZ-T |
Pkg. Name: | L21.15X15 |
Pkg. Previous Code: | YGF |
Pkg. Code: | YGF |
Lead Count: | 21 |
Length: | 15 mm |
Width: | 15 mm |
Thickness: | 3.5 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |