2SK3814-Z-AZ Packaging Info
Obsolete
Title |
Information |
Product Number: |
2SK3814-Z-AZ |
Pkg. Name: | PRSS0004ZM-B |
Pkg. Previous Code: | P3J5-230-212 |
JEITA Standard: | SC-63 |
Pkg. Code: |
pkg_7543 |
Lead Count: |
3 |
Thickness: |
3 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
MP-3Z |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details