N0439N-S19-AY Packaging Info

Obsolete

Title Information
Product Number: N0439N-S19-AY
Lead Count: 0
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: MP-25LK
RoHS Info:
(PDF)
English
Japanese

More Package Details