BCR10CM-16LH#BH0 Packaging Info
Active
Title |
Information |
Product Number: |
BCR10CM-16LH#BH0 |
Pkg. Name: | PRSS0004AT-A |
Pkg. Previous Code: | TO-220ABA |
Pkg. Code: |
pkg_11870 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
JEDEC Standard: |
TO-220AB |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-220ABA |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details