BCR16FM-12LC#BG0 Packaging Info
Active
Title |
Information |
Product Number: |
BCR16FM-12LC#BG0 |
Pkg. Name: | PRSS0003AP-A |
Pkg. Previous Code: | TO-220FPA |
JEITA Standard: | - |
Pkg. Code: |
pkg_11786 |
Lead Count: |
3 |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-220FPA |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details