BCR25RM-12LB#B01 Packaging Info
Active
Title |
Information |
Product Number: |
BCR25RM-12LB#B01 |
Pkg. Name: | PRSS0003ZA-A |
Pkg. Previous Code: | TO-3PFMV |
JEITA Standard: | SC-93 |
Pkg. Code: |
pkg_1307 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-3PFM |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details