Active
Title | Information |
---|---|
Product Number: | ISL9016AIRUNCZ-T |
Pkg. Name: | L6.1.6X1.6A |
Pkg. Previous Code: | LWB |
Pkg. Code: | LWB |
Lead Count: | 6 |
Length: | 1.6 mm |
Width: | 1.6 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | uTDFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |