RAA458100GNP#HC0 Packaging Info

Obsolete

Title Information
Product Number: RAA458100GNP#HC0
Pkg. Name:PUQN0040LA-A
Pkg. Code: pkg_11860
Lead Count: 40
Length: 5 mm
Width: 5 mm
Thickness: 0.65 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details