R2A20111SP Packaging Info

Obsolete

Title Information
Product Number: R2A20111SP
Pkg. Name:PRSP0016DH-B
Pkg. Previous Code:FP-16DAV
JEITA Standard:P-SOP16-5.5x10.06-1.27
Pkg. Code: pkg_32
Lead Count: 16
Length: 10 mm
Width: 6 mm
Thickness: 2.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details